This design features built-in USB 3.0, PCI Express and Gigabit-Ethernet interfaces, making it ideal for human-machine interface (HMI) applications. It includes RZ/G2E embedded processors that are equipped with a dual-core Arm® Cortex® -A53 (1.2 GHz) CPU, a DDR interface with one 32-bit DDR3L channel, a 3D graphics engine (PowerVR GE8300 at 600MHz), and support for full high-definition video encoding and decoding.
System Benefits:
- Highest level of computing performance
- ECC function indispensable for high-reliability systems
- Built-in high-speed interface (USB 3.0, PCIe, Gigabit-Ethernet)
- Optimized power solution for the RZ/G2E MPU
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microprocessor | |||
RZ/G2E | High processing performance with dual-core Arm® Cortex®-A53 (1.2 GHz) CPUs, with 3D graphics and video codec engine | RZ/G2E User's Hardware Manual | Select Specific Device |
LDO | |||
ISL80505 | High Performance 500mA LDO | Datasheet | Buy/Sample |
Buck Regulator | |||
ISL85005A | 4.5V to 18V input, 5A high-efficiency synchronous buck regulator | Datasheet | Buy/Sample |
ISL85014 | 14A, 3.8V to 18V input, synchronous buck regulator | Datasheet | Buy/Sample |
Buck Converter | |||
ISL80031 | 3A Synchronous Buck Converter in 2x2 DFN Package | Datasheet | Buy/Sample |
Sequencing Controller | |||
ISL8723 | Power Sequencing Controllers | Datasheet | Buy/Sample |
PMIC | |||
ISL91302B | Dual/Single Output Power Management IC | Datasheet | Buy/Sample |
USB Hub Controller | |||
uPD720115 | µPD720115 is a USB 2.0 hub controller which supports USB Battery Charging Specification 1.2 | Datasheet | Buy/Sample |
Clock Generator | |||
9FGV0841 | 8-output 1.8 V PCIe Gen1–4 Clock Generator with Zo=100 ohms | Datasheet | Buy/Sample |