High throughput and legacy Wi-Fi is suitable for home gateway, IP TV, and cable wireless routers, and enables the set-top box Wi-Fi. Combined with high-efficiency power and RF front-end devices, it can deliver multiple devices for router applications.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
iW1822 900V AccuSwitch™ AC/DC Digital Primary-Side Converter for Industrial Applications up to 18W
|
Flyback & Forward Controllers | Buy / Sample |
iW1825 700V AccuSwitch™ AC/DC Digital Primary-Side Converter with Configurable Light Load Mode for Applications up to 25W
|
Flyback & Forward Controllers | Buy / Sample |
R1EX24016A Two-wire serial interface 16k EEPROM (2-kword × 8-bit)
|
EEPROM & PROM | Buy / Sample |
RAA211650 60V 5A Integrated Switching Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL80031 3A Synchronous Buck Converter in 2x2 DFN Package
|
Buck Regulators (Integrated FETs) | Buy / Sample |
CL8040 Wi-Fi 6 Concurrent Dual Band 4T4R PCIe Chip
|
Wi-Fi 6/6E Networking | Buy / Sample |
RAA214023 5.5V 2A Ultra Low Noise, High PSRR, LDO, pin to pin with TPS7A83 family
|
Linear Regulators (LDO) | Buy / Sample |