The open-source communities, also known as makerspaces, are gaining more and more supporters, getting away from formerly hacker-like perceptions into wide areas of home, office, and even industrial applications.
Feather is Adafruit's largest brand of open-source hardware boards and accessories. These boards share the same form factor, pinouts, and lithium polymer battery charging capabilities. Certain boards offer special features such as Bluetooth, Wi-Fi, or cellular network connectivity, some dedicated "breadboard" areas for easy prototyping, or an SD card interface. All these boards are supported by extensive software communities around Adafruit and other contributors.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL9205 Li-ion Battery Charger
|
Single-Cell Battery Charging | Buy / Sample |
ISL80102 High Performance 2A Linear Regulator
|
Linear Regulators (LDO) | Buy / Sample |
RA8M1 480 MHz Arm® Cortex®-M85 Based Microcontroller with Helium and TrustZone®
|
RA Arm® Cortex®-M MCUs | Buy / Sample |
RAA214023 5.5V 2A Ultra Low Noise, High PSRR, LDO, pin to pin with TPS7A83 family
|
Linear Regulators (LDO) | Buy / Sample |
ISL9008A Low Noise LDO with Low IQ, High PSRR
|
Linear Regulators (LDO) | Buy / Sample |
DA7212 Ultra-Low Power Stereo Codec with 650µW Always-On Power Mode
|
Audio Codecs | Buy / Sample |