Overview

Description

A magnetic flow meter (mag flow meter) measures the flow rate using Faraday's law of electromagnetic induction. It comprises coils generating a magnetic field and electrodes sensing induced voltage from conductive fluids. The voltage is proportional to the flow rate, allowing accurate measurement. A transmitter processes signals to calculate flow. Mag flow meters offer high accuracy, reliability, and versatility for various industries like water management and chemical processing. They handle turbulent flow and slurries with low maintenance due to no moving parts. However, they require conductive fluids, limiting their use in non-conductive fluid applications. Mag flow meters provide precise flow measurements for industrial and commercial purposes.

System Benefits:

  • The MCU provides an integrated 16-bit SAR ADC, 24-bit sigma-delta ADC, and op amp with low power.
  • 3.3V powered single transceivers meet both the RS-485 and RS-422 standards for balanced communication.
  • The dual amplifiers feature low noise, low input bias current, and low offset and temperature drift.

Comparison

Applications

Applications

  • Electromagnetic flowmeter
  • Water treatment plants
  • Mining and mineral processing
  • Pulp and paper industry

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 AS067 AS067 AS067 Solar Panel Touch Key Sheet.9 Sheet.10 Sheet.11 Sheet.12 Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Non-Renesas Component.22 Excitation Coil Excitation Coil Excitation Coil Active Filter, Gain Setting & Level Shifting Active Filter, Gain Setting & Level Shifting Active Filter, Gain Setting & Level Shifting Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Connector 1.158 Flow Coil Driver Bridge Flow Coil Driver Bridge Flow Coil Driver Bridge -12V -12V -12V 12V 12V 12V Sheet.56 Connector 1.158.57 Sheet.58 2 2 2 2 Sheet.61 Sheet.62 Shunt Sheet.64 Sheet.67 Excitation Coil Excitation Coil Excitation Coil Sheet.68 Shunt.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.76 Sheet.77 Sheet.78 Sheet.79 12V 12V 12V 3.3V 3.3V 3.3V Sheet.82 Sheet.83 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Connector 1.158.91 Connector 1.158.92 4 4 4 4 Sheet.95 2 2 2 2 Sheet.98 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V Sheet.102 6 Communication Lines B.795 6 6 6 C C C User Interface User Interface User Interface 12V 12V 12V Electrode + Electrode + Electrode + Connector 1.158.110 Electrode - Electrode - Electrode - Sheet.112 RS-485 RS-485 MODBUS RS-485 MODBUS MCU MCU MCU MCU PWM PWM PWM VDD VDD VDD LCDC LCDC LCDC UART UART UART ADC ADC ADC GPIO GPIO GPIO SPI SPI SPI DC/DC Buck DC/DC Buck DC/DC Buck Battery Charger Control Battery Charger Control Battery Charger Control Lead Acid Battery Lead Acid Battery Lead Acid Battery Negative Regulator Negative Regulator Negative Regulator Display Display Display RS-485/RS-422 Transceivers RS-485/RS-422 Transceivers RS-485/RS-422Transceivers Data Logger Data Logger Data Logger
Exiting Interactive Block Diagram