Overview

Description

Renesas provides a DC fast charging station system solution for electric vehicles (EVs) that achieves high efficiency and high power. Shortening the charging time is essential for the spread of EVs; the DC fast charging station must follow the charging standards that support higher power and higher voltage.

System Benefits:

  • High efficiency is achieved by using lower loss insulated-gate bipolar transistors (lower VCE sat). It is possible to use a cheap and compact cooling system, which contributes to cost reduction and miniaturization of the system.
  • A small variation of the IGBT gate drive threshold (Vth) improves the unbalance in parallel connection and improves stability and safety.
  • The combination of a Renesas microcontroller and power management IC can simplify the design of abnormality monitoring and diagnostic functions and minimize BOM costs.
  • Renesas' gate driver IC has high output drive capability and can drive high-power power devices. It supports parallel driving to achieve high-power output while reducing BOM cost.
  • By using automotive grade, high quality and high durability are also achieved, the best solution for DC fast charging station for EVs, which requires lower loss and high reliability.

Comparison

Applications

Applications

  • 2-wheel, 3-wheel, 4-wheel Electric Vehicles

Winning Combinations Interactive Diagram

Select a block to discover products for your design

AS254 AS254 AS254 AS254 3-Phase AC 3-Phase AC 3-Phase AC Voltage & Current Sensing 1 Voltage & Current Sensing Voltage & Current Sensing Isolated Gate Driver 1 Isolated Gate Driver Isolated Gate Driver Photocoupler Photocoupler Photocoupler CAN Transceiver, PLC Modem CAN Transceiver, PLC Modem CAN Transceiver, PLC Modem Voltage & Current Sensing 2 Voltage & Current Sensing Voltage & Current Sensing PMIC PMIC PMIC NFC, Ethernet NFC, Ethernet NFC, Ethernet Label Text 10pt.262.800 3-Phase AC 200~400V 3-Phase AC200~400V x3 x3 x3 DC 400~800V DC 400~800V DC 400~800V CAN, PLC CAN, PLC CAN, PLC Connector Line.804 Connector Line.806 Connector Line.807 Connector Arrow Connector Arrow.809 Connector Arrow.811 Connector Line Connector Arrow.817 Connector Arrow.820 Connector double arrow Connector Line.822 Connector Line.823 Connector Arrow.824 Connector Arrow.825 Connector Line.826 Connector Line.827 Connector double arrow.828 Isolated Gate Driver 2 Isolated Gate Driver Isolated Gate Driver Connector Arrow.837 Connector Arrow.844 Connector Line.849 Connector Line.850 Connector Line.851 Connector double arrow.854 Connector Arrow.855 Connector Arrow.856 Connector Arrow.857 MCU MCU MCU MCU PWM 1 PWM PWM PWM 2 PWM PWM ADC 2 ADC ADC ADC 1 ADC ADC VCC VCC VCC Can CAN CAN PFC PFC PFC PFC Inductor Coreless (Air conductor) Sheet.365 Sheet.366 Sheet.367 Sheet.368 Sheet.369 Sheet.370 Sheet.371 Sheet.372 Sheet.373 Inductor Coreless (Air conductor).382 Sheet.383 Sheet.384 Sheet.385 Sheet.386 Sheet.387 Sheet.388 Sheet.389 Sheet.390 Sheet.391 Inductor Coreless (Air conductor).392 Sheet.393 Sheet.394 Sheet.395 Sheet.396 Sheet.397 Sheet.398 Sheet.399 Sheet.400 Sheet.401 Sheet.486 Sheet.487 Sheet.488 Sheet.489 Non-Electric Cap Sheet.491 Sheet.492 Sheet.493 Sheet.494 Sheet.495 Connector 1 Connector 1.498 Connector Line.499 Connector Line.500 Connector Line.501 Connector Line.790 Sheet.880 Sheet.861 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.251 Sheet.252 Sheet.253 Sheet.254 Sheet.255 Sheet.256 Diode.162 Sheet.258 Sheet.259 Sheet.260 Sheet.261 Sheet.262 Sheet.266 Sheet.267 Sheet.859 Sheet.862 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.864 Sheet.865 Sheet.866 Sheet.867 Sheet.868 Sheet.869 Diode.162 Sheet.871 Sheet.872 Sheet.873 Sheet.874 Sheet.875 Sheet.876 Sheet.877 Sheet.878 Sheet.879 Sheet.881 Sheet.882 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.884 Sheet.885 Sheet.886 Sheet.887 Sheet.888 Sheet.889 Diode.162 Sheet.891 Sheet.892 Sheet.893 Sheet.894 Sheet.895 Sheet.896 Sheet.897 Sheet.898 Sheet.899 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.901 Sheet.902 Sheet.903 Sheet.904 Sheet.905 Sheet.906 Diode.162 Sheet.908 Sheet.909 Sheet.910 Sheet.911 Sheet.912 Sheet.913 Sheet.914 Sheet.915 Sheet.916 Sheet.917 Sheet.918 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.920 Sheet.921 Sheet.922 Sheet.923 Sheet.924 Sheet.925 Diode.162 Sheet.927 Sheet.928 Sheet.929 Sheet.930 Sheet.931 Sheet.932 Sheet.933 Sheet.934 Sheet.935 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.937 Sheet.938 Sheet.939 Sheet.940 Sheet.941 Sheet.942 Diode.162 Sheet.944 Sheet.945 Sheet.946 Sheet.947 Sheet.948 Sheet.949 Sheet.950 Sheet.951 Sheet.952 DC/DC DC/DC DC/DC DC/DC Sheet.641 Non-Electric Cap.645 Sheet.646 Sheet.647 Sheet.648 Sheet.649 Sheet.650 Sheet.784 Inductor Coreless (Air conductor).675 Sheet.676 Sheet.677 Sheet.678 Sheet.679 Sheet.680 Sheet.681 Sheet.682 Sheet.683 Sheet.684 Sheet.758 Non-Electric Cap.766 Sheet.767 Sheet.768 Sheet.769 Sheet.770 Sheet.771 Sheet.772 Sheet.777 Inductor.300 Sheet.779 Sheet.780 Sheet.781 Sheet.787 Sheet.789 Sheet.504 Sheet.505 Sheet.506 Sheet.507 Sheet.508 Sheet.509 Sheet.510 Sheet.511 Sheet.512 Sheet.644 Non-Electric Cap.657 Sheet.658 Sheet.659 Sheet.660 Sheet.661 Sheet.662 Sheet.674 Transformer.324 Line.841 Line.842 Inductor.300 Sheet.671 Sheet.672 Sheet.673 Connector Line.793 Sheet.953 Sheet.954 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.956 Sheet.957 Sheet.958 Sheet.959 Sheet.960 Sheet.961 Diode.162 Sheet.963 Sheet.964 Sheet.965 Sheet.966 Sheet.967 Sheet.968 Sheet.969 Sheet.970 Sheet.971 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.973 Sheet.974 Sheet.975 Sheet.976 Sheet.977 Sheet.978 Diode.162 Sheet.980 Sheet.981 Sheet.982 Sheet.983 Sheet.984 Sheet.985 Sheet.986 Sheet.987 Sheet.988 Sheet.989 Sheet.990 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.992 Sheet.993 Sheet.994 Sheet.995 Sheet.996 Sheet.997 Diode.162 Sheet.999 Sheet.1000 Sheet.1001 Sheet.1002 Sheet.1003 Sheet.1004 Sheet.1005 Sheet.1006 Sheet.1007 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.1009 Sheet.1010 Sheet.1011 Sheet.1012 Sheet.1013 Sheet.1014 Diode.162 Sheet.1016 Sheet.1017 Sheet.1018 Sheet.1019 Sheet.1020 Sheet.1021 Sheet.1022 Sheet.1023 Sheet.1024 Sheet.1025 Sheet.1026 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.1028 Sheet.1029 Sheet.1030 Sheet.1031 Sheet.1032 Sheet.1033 Diode.162 Sheet.1035 Sheet.1036 Sheet.1037 Sheet.1038 Sheet.1039 Sheet.1040 Sheet.1041 Sheet.1042 Sheet.1043 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.1045 Sheet.1046 Sheet.1047 Sheet.1048 Sheet.1049 Sheet.1050 Diode.162 Sheet.1052 Sheet.1053 Sheet.1054 Sheet.1055 Sheet.1056 Sheet.1057 Sheet.1058 Sheet.1059 Sheet.1060 Sheet.1061 Sheet.1062 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.1064 Sheet.1065 Sheet.1066 Sheet.1067 Sheet.1068 Sheet.1069 Diode.162 Sheet.1071 Sheet.1072 Sheet.1073 Sheet.1074 Sheet.1075 Sheet.1076 Sheet.1077 Sheet.1078 Sheet.1079 IGBT Insulated Gate Bipolar Transistor 2.155 Sheet.1081 Sheet.1082 Sheet.1083 Sheet.1084 Sheet.1085 Sheet.1086 Diode.162 Sheet.1088 Sheet.1089 Sheet.1090 Sheet.1091 Sheet.1092 Sheet.1093 Sheet.1094 Sheet.1095 Sheet.1096
Exiting Interactive Block Diagram