Design Name H:/PSD_Data/isl70062sehev1z/worklib/isl70062sehev1z/physical/isl70062sehev1z.brd
Date Wed Jun 19 13:49:26 2019
Total Placed Components:  30

Placed Component Report
REFDES COMP_DEVICE_TYPE COMP_VALUE COMP_TOL SYM_NAME SYM_X SYM_Y SYM_ROTATE SYM_MIRROR
C1 SM_TANT_SMD-TPME157K016R0030-DB     CAP_7343_43 400.00 1900.00 90.000 NO
C2 SM_TANT_SMD-TPME157K016R0030-DB     CAP_7343_43 600.00 1900.00 90.000 NO
C3 SM_TANT_SMD-T530X337M010ATE005B     CAP_7343_43 800.00 1900.00 90.000 NO
C4 SM_CAP_1206-H1065-00106-25V10,B     CAP_1206 1200.00 1910.00 90.000 NO
C5 SM_CAP_0805-H1046-00104-50V5,0B     CAP_0805 1300.00 1910.00 90.000 NO
C6 SM_CAP_0805-H1046-00104-50V5,0B     CAP_0805 1920.00 1910.00 90.000 NO
C7 SM_CAP_1206-H1065-00106-25V10,B     CAP_1206 2020.00 1910.00 90.000 NO
C8 SM_TANT_SMD-T530X337M010ATE005B     CAP_7343_43 2500.00 1900.00 90.000 NO
C9 SM_TANT_SMD-TPME157K016R0030-DB     CAP_7343_43 2700.00 1900.00 90.000 NO
C10 SM_TANT_SMD-TPME157K016R0030-DB     CAP_7343_43 2900.00 1900.00 90.000 NO
DON BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 2575.00 875.00 0.000 NO
DON1 TEST_POINT_THOLE-5000,MTP500X-A     MTP500X 2325.00 1125.00 0.000 NO
GND BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 1600.00 700.00 0.000 NO
GND1 TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P 3200.00 750.00 0.000 NO
GND2 TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P 100.00 750.00 0.000 NO
GND3 TEST_POINT_THOLE-5000,MTP500X-A     MTP500X 2150.00 650.00 0.000 NO
GNDA BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 3200.00 2400.00 0.000 NO
GNDB BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 100.00 2400.00 0.000 NO
JVIN TEST_POINT_THOLE-5003,MTP500X-A     MTP500X -275.00 1700.00 0.000 NO
JVOUT TEST_POINT_THOLE-5003,MTP500X-A     MTP500X 3575.00 1700.00 0.000 NO
ON BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 1000.00 800.00 0.000 NO
ON1 TEST_POINT_THOLE-5000,MTP500X-A     MTP500X 1100.00 1100.00 0.000 NO
R1 SM_RES_0805-H2506-DNP-DNP-1,DNB     RES_0805 2970.00 1510.00 90.000 NO
U1 ISL70062SEH_14CDFP-ISL70062SEHB     FT-PK14_260_EP 1610.00 1680.00 0.000 NO
VCC BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 500.00 800.00 0.000 NO
VCC1 TEST_POINT_THOLE-5000,MTP500X-A     MTP500X 600.00 1100.00 0.000 NO
VIN BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 100.00 1710.00 0.000 NO
VIN_SENSE TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P 100.00 1075.00 0.000 NO
VOUT BANANA_JACK_CONN-575-4,NA,CON_B     CON_BAN_575 3200.00 1710.00 0.000 NO
VOUT_SENSE TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P 3200.00 1075.00 0.000 NO