The P8800 is a 5W power management IC (PMIC) designed for NVDIMM and general purpose applications. It features three switching regulator channels and one VTT channel that is capable of sourcing and sinking current. It is powered from the PVIN input rail and has slew rate control on the internal input switches to reduce inrush current. The device utilizes an I²C interface for programming the PMIC to meet the specific requirements of the application.

Features

  • PVIN and PVIN_AUX input voltage range: 4.5V to 13.8V & 3.5V to 13.8V, respectively
  • Automatic or signal-based switch-over from PVIN to PVIN_AUX
  • Blocking MOSFETs to prevent reverse current flow
  • Integrated power-up input inrush current control
  • Voltage output regulator channels: 3 switching regulators (CH1, CH2, CH3) and 1 VTT or Vref (CH4)
  • Input protection features for over-voltage, under-voltage and over-current
  • Output protection features for over-voltage, under-voltage and over-current

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Carrier Type Temp. Grade Pb (Lead) Free Buy Sample
P8800-001NDG
Preview VFQFPN 40 Tray C Yes
Availability
P8800-001NDG8
Preview VFQFPN 40 Reel C Yes
Availability
P8800-001NDGI
Preview VFQFPN 40 Tray I Yes
Availability
P8800-001NDGI8
Preview VFQFPN 40 Reel I Yes
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
IDT DDR4 LRDIMMs Let You Have It All 简体中文 White Paper PDF 1.08 MB