The P9382A is a highly-integrated single-chip wireless medium power transmitter/receiver IC (TRx). The device can be configured to receive or transmit an AC power signal through magnetic induction. When the device is configured as a wireless power transmitter, it uses on-chip full/half-bridge inverter, PWM generator, modulator/demodulator for communication and micro controller to produce an AC power signal to drive external L-C tank. As a receiver, the device receives an AC power signal from a wireless transmitter and converts it into rectified output voltage, which can be used to power devices or supply the charger input in mobile applications. The P9382A integrates a high-efficiency Synchronous Full Bridge Rectifier and control circuitry to modulate the load to send message packets to the Transmitter (Tx) to optimize power delivery.
The P9382A feature Multiple-time programmable (MTP) non-volatile memory to easily update control firmware and device functions.
The device includes over-temperature and voltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32-bit ARM® Cortex®-M0 processor offering high level of programmability while consuming extremely low standby power to meet global energy saving requirements. The processor can also control GPIOs to indicate operating and fault modes. The P9382A is available in an ultra-small 53-DSBGA package.
For information regarding evaluation boards and material, please contact your local IDT sales representative.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 178 KB | |
Application Note | PDF 810 KB | |
End Of Life Notice | PDF 1.22 MB | |
End Of Life Notice | PDF 1.15 MB | |
Application Note | PDF 3.74 MB | |
White Paper | PDF 627 KB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
An overview of IDT's wireless power reference designs for 5W and 15W applications. Specific reference designs cover automotive, bi-directional communication, and extended power profile (EPP) solutions for iOS and Android smartphone devices.
For more information about IDT's industry-leading wireless power solutions, visit www.idt.com/wirelesspower.
News | Jul 23, 2019 | ||
Blog Post | Nov 2, 2017 | ||
News | Nov 1, 2017 | ||
News | Jun 21, 2016 | ||
News | Feb 22, 2016 | ||
News | Mar 2, 2015 |