The µPD166036 is an N-channel high side driver with built-in charge pump and embedded protection function. It is also a linear solenoid driver with a built-in differential amplifier. When device is overtemperature or overcurrent is generated in output MOS, the protection function operates to prevent destruction and degradation of the product. When the current flows through the external shunt resistor near the input part of the differential amplifier, the voltage drops at each end of the resistor. The output current can be monitored when the microcomputer reads the output voltage from the amplifier.

Features

  • High temperature operation (Tch = 175°C MAX.)
  • Built-in charge pump circuit
  • Low on-state resistance
    • RDS(ON) = 100 mW MAX. (VIN = VIH, IO = 1.5A, Tch = 25°C)
  • Built-in protection circuit
    • Current limitation
    • Overtemperature protection
  • Built-in differential amplifier (gain = 8 times)
  • Package: Power SOP 8

Product Options

Part Number Part Status Buy Sample
UPD166036GR
Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
UPD166036GR Data Sheet 日本語 Datasheet PDF 626 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Product Scout Automotive Brochure PDF 3.25 MB
PowerMOSFET & IPD Brochure PDF 2.24 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB