The ISL62391LOEVAL1Z evaluation board is used to demonstrate the performance of the ISL62391 triple-output power supply controller. The ISL62391 controller includes two pulse width modulation (PWM) controllers featured with Renesas' patented R3™ technology, output adjustable from 0.6V to 5.5V, and a linear regulator (LDO3) that generates a fixed 3.3V output and can deliver up to 100mA.
The evaluation board includes two enable switches, an LED power-good (PGOOD) indicator and various test points. Each switching channel has an on-board dynamic load generator for evaluating the transient load response.
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 968 KB | |
Datasheet | PDF 1.12 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL62391LOEVAL1Z circleObsolete |