The ISL80112EVAL1Z evaluation board provides a simple platform for evaluating the performance of the ISL80112 ultra-low dropout LDO. Jumpers are provided to easily set popular output voltages.
The ISL80112 are single-output LDOs specified for 2A of output current and are optimized for less than 2.5V and less output voltage conversions. The ISL8011x supports VIN voltages down to 1V, provided a standard legacy 2.9V or 5.5V is applied on the VBIAS pin. The output voltage is adjustable from 0.8V to 3.3V.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 326 KB | |
Datasheet | PDF 1.06 MB 日本語 | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL80112EVAL1Z circleActive Samples Available |
Get Samples, |