Overview

Description

The ISL9105EVAL1Z provides a complete evaluation kit for the ISL9105 1.6MHz switching frequency, low quiescent current, high-efficiency integrated step-down regulator.

ISL9105 is a 600mA, 1.6MHz step-down regulator that is ideal for powering low-voltage microprocessors in handheld devices such as PDAs and cellular phones. It is optimized for generating low output voltages down to 0.8V. The supply voltage range is from 2.7V to 5.5V, allowing for the use of a single Li+ cell, three NiMH cells or a regulated 5V input.

Features

  • Convenient jumpers for enable/disable, operation mode selection
  • Integrated synchronous buck regulator with high efficiency
  • 600mA guaranteed output current
  • 25µA quiescent supply current in skip (low IQ) mode

Applications

Applications

  • Single Li-ion battery powered equipment
  • DSP core power
  • PDAs and Palmtops

Documentation

Type Title Date
Manual - Development Tools PDF 807 KB
Datasheet PDF 922 KB
2 items