Overview

Description

The ISL95210EVAL1Z evaluation board is used to evaluate the ISL95210 high-efficiency, 5V, 10A buck (step-down) regulator.

Increasing demand for circuit board real estate necessitates the use of a higher integration to reduce component count. The ISL95210 regulator features integrated power MOSFET switches that are capable of delivering 10A continuous load current at elevated temperatures while maintaining high efficiency. Leveraging a highly digital feature set and the R4™ modulator allows the ISL95210 to provide a fully regulated point-of-load (POL) solution with only four external components.

Features

  • 10A continuous output current
  • 2.97V to 5.5V input voltage range
  • Up to 95% efficiency
  • Full power operation in +90 °C ambient without airflow
  • R4™ control architecture delivers excellent transient response without compensation
  • Pin selectable output voltage programming
  • ±0.6% output voltage accuracy over full operating temperature range
  • Programmable enhanced light-load efficiency operation
  • Output voltage margining and power-good monitor

Applications

Applications

  • Point-of-load power supplies
  • Notebook computer power
  • General purpose power rail generation

Documentation

Type Title Date
Guide PDF 728 KB
Datasheet PDF 1.18 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 416 KB
1 item