Title | Information |
---|---|
Package Description | CABGA 15.00x13.00x1.20 mm 1.00mm Pitch |
Package Status | Active |
Package Type | CABGA |
Class | PLASTIC |
Package Code | BQ165 |
Category | 240 |
Lead Count | 165 |
Pb (Lead) Free | No |
Length | 15mm |
Pb Free Category | e0 |
Width | 13mm |
Thickness | 1.2mm |
Peak Reflow Temp | 225.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 15.0 x 13.0 x 1.2 |