Title | Information |
---|---|
Package Name | L12.3X3A |
Package Previous Code | L1D |
Package Description | 12 LEAD TQFN 3X3mm (MEP), CARSEM |
Package Status | Active |
Package Type | TQFN |
Package Code | L1D |
Category | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.75 |