Title | Information |
---|---|
Package Name | L32.4X4D |
Package Previous Code | L2F |
Package Description | 32L TQFN (4 x 4mm) |
Package Status | Active |
Package Type | TQFN |
Package Code | L2F |
Category | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3.99mm |
Thickness | 0.7mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.70 |