Title | Information |
---|---|
Package Name | L24.4X4F |
Package Previous Code | LBH |
Package Description | 24 LEAD TQFN PACKAGE 4X4MM |
Package Status | Active |
Package Type | TQFN |
Class | PLASTIC |
Package Code | LBH |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3.99mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.75 |