Title | Information |
---|---|
Package Name | L12.4X3A |
Package Previous Code | LBM |
Package Description | 12L TDFN 4x3 (0.75mm) with MEP |
Package Status | Active |
Package Type | TDFN |
Class | PLASTIC |
Package Code | LBM |
Category | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.00 x 0.75 |