Title Information
Package Name L8.2X3
Package Previous Code LBU
Package Description 8 LEAD DFN 2X3 with MEP
Package Status Active
Package Type DFN
Class PLASTIC
Package Code LBU
Category PLASTIC
Lead Count 8
Pb (Lead) Free Yes
Length 2.01mm
Width 3mm
Thickness 0.9mm
Pitch 0.5mm
Pkg. Dimensions (mm) 2.01 x 3.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 82 KB
1 item