Title | Information |
---|---|
Package Name | L12.4X4A |
Package Previous Code | LFP |
Package Description | 12 LEAD DFN (4X4X0.9 MM) with MEP |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | LFP |
Category | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.90 |