Title | Information |
---|---|
Package Name | L10.4X4 |
Package Previous Code | LFY |
Package Description | 10 LEAD TDFN (0.75mm) 4x4 with MEP |
Package Status | Active |
Package Type | TDFN |
Class | PLASTIC |
Package Code | LFY |
Category | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3.99mm |
Thickness | 0.75mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.75 |