Title | Information |
---|---|
Package Name | L24.4X4D |
Package Previous Code | LGI |
Package Description | 24 LEAD QFN 4X4 (2.7SQMM PAD) (Fused #2) |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LGI |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.90 |