Title Information
Package Name L32.4X4D
Package Previous Code LIE
Package Description VFQFPN 4.00x4.00x0.75 mm 0.40mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code LIE
Category G
Lead Count 32
Pb (Lead) Free Yes
Length 4mm
Pb Free Category e3 Sn
Width 4mm
Thickness 0.75mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 4.0 x 4.0 x 0.75