Title | Information |
---|---|
Package Name | L50.5X10 |
Package Previous Code | LKB |
Package Description | 50 LEAD QFN 5x10 with MEP |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LKB |
Category | PLASTIC |
Lead Count | 50 |
Pb (Lead) Free | Yes |
Length | 10.01mm |
Width | 5mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 10.01 x 5.00 x 0.90 |