Title | Information |
---|---|
Package Name | L15.3.5X3.5 |
Package Previous Code | LKQ |
Package Description | 15L 3.5x3.5 TQFN FCoL, 0.50mm pitch with MEP |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LKQ |
Category | PLASTIC |
Lead Count | 15 |
Pb (Lead) Free | Yes |
Length | 3.51mm |
Width | 3.51mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.51 x 3.51 x 0.75 |