Title Information
Package Name MDP0047
Package Previous Code LNB
Package Description 10 LEAD DFN 3 x 3 mm BODY
Package Status Active
Package Type DFN
Class PLASTIC
Package Code LNB
Category PLASTIC
Lead Count 10
Pb (Lead) Free Yes
Length 3mm
Width 3mm
Thickness 0.9mm
Pitch 0mm
Pkg. Dimensions (mm) 3.00 x 3.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 109 KB
1 item