Title | Information |
---|---|
Package Name | L9.3X3 |
Package Previous Code | LNU |
Package Description | 9 LEAD DFN 3X3 (k=0.6mm) |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | LNU |
Category | PLASTIC |
Lead Count | 9 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.90 |