Title | Information |
---|---|
Package Name | L8.3X3I |
Package Previous Code | LPF |
Package Description | 8 LEAD TDFN (0.65mm Pitch) 3x3x0.75mm |
Package Status | Active |
Package Type | TDFN |
Class | PLASTIC |
Package Code | LPF |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.75 |