Title | Information |
---|---|
Package Name | L16.3X3E |
Package Previous Code | LVN |
Package Description | 16 LEAD QFN PACKAGE 3x3mm BODY . |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LVN |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.90 |