Title Information
Package Description LGA 5.00x3.20x 0.85 mm 1.27mm Pitch
Package Status Active
Package Type LGA
Class PLASTIC
Package Code LXG8
Category G
Lead Count 8
Pb (Lead) Free Yes
Length 5mm
Pb Free Category e4 Au
Width 3.2mm
Thickness 0.85mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, VARR
Pkg. Dimensions (mm) 5.0 x 3.2 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 195 KB
1 item