Title | Information |
---|---|
Package Name | M8.15 |
Package Previous Code | MAB |
Package Description | 8 LEAD SOIC (150MIL), Ni/Pd/Au-Ag roughened finish at ATP. |
Package Status | Active |
Package Type | SOICN |
Class | PLASTIC |
Package Code | MAB |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 4.93mm |
Width | 3.94mm |
Thickness | 1.47mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 4.93 x 3.94 x 1.47 |