Title Information
Package Name M16.15
Package Previous Code MCG
Package Description SOIC 9.9 x3.90x1.75mm 1.27mm Pitch
Package Status Active
Package Type SOIC
Class PLASTIC
Package Code MCG
Category G
Lead Count 16
Pb (Lead) Free Yes
Length 9.9mm
Pb Free Category e3 Sn
Width 3.9mm
Thickness 1.75mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 9.9 x 3.9 x 1.75

Documentation

Type Title Date
Package Outline Drawing PDF 196 KB
1 item