Title | Information |
---|---|
Package Name | M10.118 |
Package Previous Code | MRM |
Package Description | MSOP 3.0 x 3.0 x 0.85 mm 0.5mm Pitch |
Package Status | Active |
Package Type | MSOP |
Class | PLASTIC |
Package Code | MRM |
Category | G |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 3mm |
Pb Free Category | e3 Sn |
Width | 3mm |
Thickness | 0.85mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.85 |