Title Information
Package Name M8.173
Package Previous Code MXQ
Package Description TSSOP 3.00x4.40x0.9 mm 0.65mm Pitch
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code MXQ
Category G
Lead Count 8
Pb (Lead) Free Yes
Length 3mm
Pb Free Category e3 Sn
Width 4.4mm
Thickness 1mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 3.0 x 4.4 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 93 KB
1 item