Title | Information |
---|---|
Package Name | P3.049 |
Package Previous Code | PHR |
Package Description | 3 LEAD SC-70 (0.9 MM) (Pb-Free) |
Package Status | Active |
Package Type | SC70 |
Class | PLASTIC |
Package Code | PHR |
Category | PLASTIC |
Lead Count | 3 |
Pb (Lead) Free | Yes |
Length | 0mm |
Width | 0mm |
Thickness | 1.9mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 1.90 |