Title | Information |
---|---|
Package Name | Q64.10X10H |
Package Previous Code | QAB |
Package Description | 64ld 10x10 mm TQFP-EP - ASECL (1.0mm LEAD LENGTH) |
Package Status | Active |
Package Type | TQFP-EP |
Class | PLASTIC |
Package Code | QAB |
Category | PLASTIC |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 0.99mm |
Pitch | 0.51mm |
Pkg. Dimensions (mm) | 10.00 x 10.00 x 0.99 |