Title | Information |
---|---|
Package Name | V352.27X27 |
Package Previous Code | VPF |
Package Description | 352 LEAD BGA (27 x 27mm) |
Package Status | Active |
Package Type | BGA |
Class | PLASTIC |
Package Code | VPF |
Category | PLASTIC |
Lead Count | 352 |
Pb (Lead) Free | Yes |
Length | 26.92mm |
Width | 26.92mm |
Thickness | 0mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 26.92 x 26.92 x 0.00 |