Title | Information |
---|---|
Package Name | W8X8.64 |
Package Previous Code | WDC |
Package Description | 8x8 Array 64 Balls, 0.5mm Pitch, Wafer Level Chip Scale (ASE), Chung-Li, Taiwan |
Package Status | Active |
Package Type | WLCSP-TCURDL |
Class | PLASTIC |
Package Code | WDC |
Category | PLASTIC |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 4.03mm |
Width | 4.03mm |
Thickness | 0.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 4.03 x 4.03 x 0.60 |