Title | Information |
---|---|
Package Name | W6X7.42B |
Package Previous Code | WPK |
Package Description | 6x7 WLCSP, 0.4mm Pitch, Amkor Technology Taiwan (ATT) -High Current,NiAu UBM |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
Class | PLASTIC |
Package Code | WPK |
Category | PLASTIC |
Lead Count | 42 |
Pb (Lead) Free | Yes |
Length | 2.92mm |
Width | 2.57mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.92 x 2.57 x 0.50 |