Renesas amplifiers are among the industry's highest-performance, highest-value amplifier ICs on the market. Our broad operational amplifier (op amp) portfolio provides for a wide range of next-gen precision instrumentation, medical, communication, and industrial process control applications where innovation, reliability and dependability are central to the analog designs.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
How to Monitor Sensor Health with Instrumentation Amplifiers White Paper PDF 630 KB
Sensing Elements for Current Measurements 简体中文 White Paper PDF 413 KB
Advanced Complementary Bipolar Processes on Bonded-SOI Substrates (PR40) White Paper PDF 159 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB