Renesas' wireless audio modules and ICs deliver low-latency Hi-Fi audio devices, ranging from wireless headsets to semi-professional microphones, to benefit from interference-free wireless solutions with low latency audio and improved battery life.
Our mass-produced solutions for worldwide 1.9GHz and 2.4GHz radio frequency bands have broken barriers and brought CMOS benefits to RF applications. Reliable, powerful yet easy to use, our products deliver outstanding performance and flexibility so you can create systems that really stand out from the crowd.
Our portfolio covers wireless audio modules with embedded firmware and ICs supported by the SmartBeat™ software environment. This platform offers a highly integrated solution for high-quality and fixed low latency wireless audio applications supporting sample frequencies up to 48kHz. It supports point-to-point, point-to-multipoint and multipoint-to-point audio and data channels, targeting wireless headsets (Lync compliant), headphones, speakers, subwoofers, and microphones.
Charge Control |
Device Functions |
I/O Type |
Memory External |
Power Amplifier (dBm) |
Processor CPU MIPS (MIPS) |
Processor DSP MIPS (MIPS) |
Radio DECT (6.0) |
Radio JDECT |
Radio KDECT |
Software Support |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||
SmartBeat™ Low-Power 1.9GHz DECT Evolution and Audio Solution | NiMH, Li-ion | Single chip | GPIO, 2x UART, I2C, PCM, SPI, USB 2.0 HS/FS/LS, Dual PCM, SPDIF, 6 ch PDM | Yes | 12 | 165 | 290 | Yes | Yes | Yes | Qamra DECT protocol stack | |
Audio Voice Data Module | NiMH, Li-ion, 2 cell NiMH | No | Yes | Yes | Yes | Flexible API Interface | ||||||
Wireless Audio Modules for Public Address and Tour Guide Systems | No | No | No | No | 13.87 |