Image
Insulated gate bipolar transistor (IGBT) gate drive photocouplers (optocouplers) are optically coupled isolators containing an aluminum gallium arsenide (AlGaAs) LED on the input side and a photodiode, signal processing circuit and power output transistor on the output side in a single chip. These couplers are designed specifically to provide high common mode transient immunity (CMTI) and a high output current and have an active miller clamp and high switching speed, making them ideal for driving IGBTs and MOSFETs.
PLP |
Breakdown Voltage (BV) (kV rms) |
tPHL (Max) (μs) |
tPLH (Max) (μs) |
IFLH (Max) (mA) |
IOL/IOH (Peak) (A) |
VCC-VEE (Max) (V) |
tf (Typical) (µs) |
Target applications |
Function |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||
2.5 A Output Current, High CMR, IGBT Gate Drive, 5-PIN SOP (LSO5 WITH 8mm Creepage Distance) Photocoupler | 2031 Dec | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | 0.04 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 0.9582 | |
0.6 A Output Current, High CMR, IGBT Gate Drive, 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 0.15 | 0.15 | 5 | 0.6 | 35 | 0.007 | IGBT, Power MOSFET Gate Driver, Industrial inverter, AC Servo | 1.423 | |
0.6 A Output Current, High CMR, IGBT Gate Drive, 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 0.15 | 0.15 | 5 | 0.6 | 35 | 0.007 | IGBT, Power MOSFET Gate Driver, Industrial inverter, AC Servo | 1.423 | |
2.5 A Output Current, High CMR, IGBT Gate Drive, 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | 0.04 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 2.297 | |
2.5 A Output Current, High CMR, IGBT Gate Drive, 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | 0.04 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 2.256 | |
2.0 A Output Current, High CMR, IGBT Gate Drive, Active Miller Clamp, 8-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 0.2 | 0.2 | 4 | 2 | 35 | 0.017 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 2.189 | |
2.0 A Output Current, High CMR, IGBT Gate Drive, Active Miller Clamp, 8-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 0.2 | 0.2 | 4 | 2 | 35 | 0.017 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.786 | |
2.5 A Output Current, High CMR, IGBT, POWER MOS FET Gate Drive, 16-PIN SSOP Photocoupler | 2024 Jul, 2031 Dec | 5 | 0.2 | 0.2 | 5 | 2.5 | 33 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 4.607 | ||
0.6 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 Dec | 5 | 0.4 | 0.4 | 7 | 0.6 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | |||
0.6 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 Dec | 5 | 0.4 | 0.4 | 7 | 0.6 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.571 | ||
0.6 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 Dec | 5 | 0.4 | 0.4 | 7 | 0.6 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.571 | ||
0.6 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 Dec | 5 | 0.4 | 0.4 | 7 | 0.6 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.598 | ||
2.5 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 Dec | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating) | 1.638 | ||
2.5 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 Dec | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating) | 1.652 | ||
2.5 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 Dec | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating) | 1.652 | ||
2.5 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 Dec | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.638 | ||
2.5 A OUTPUT CURRENT, HIGH CMR, IGBT GATE DRIVE, 8-PIN LSDIP PHOTOCOUPLER FOR CREEPAGE DISTANCE OF 15 mm | 2024 Jul, 2031 Dec | 7.5 | 0.15 | 0.15 | 6 | 2.5 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 5.055 | ||
0.6 A Output Current, High CMR, IGBT Gate Drive, 5-PIN SSOP (LSSO5 WITH 8.2mm Creepage Distance) Photocoupler | N/A | 5 | 0.15 | 0.15 | 5 | 0.6 | 35 | 0.007 | AC Servo, Industrial inverter, Solar inverter, Uninterruptible Power Supply (UPS), IGBT Gate Driver, Power MOSFET Gate Driver | 1.165 | |
2.5 A Output Current, High CMR, IGBT Gate Drive, 5-PIN SSOP (LSSO5 WITH 8.2mm Creepage Distance) Photocoupler | N/A | 5 | 0.175 | 0.175 | 5.2 | 2.5 | 35 | 0.04 | AC Servo, Industrial inverter, Solar inverter, Uninterruptible Power Supply (UPS), IH(Induction Heating), IGBT Gate Driver | 1.368 |