This product is an evaluation kit for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G037 and Renesas’ Sub-GHz wireless IC RAA604S00. This kit can be configured to support many configurations, PLC only R9A06G037, Hybrid (PLC + RF) R9A06G037+ RAA604S00, RF only (RX651 + RAA604S00 or R9A06G061+ RAA604S00). This kit is therefore intended as an evaluation system for G3-PLC (inc. Hybrid), PRIME1.4 (inc. MultiPHY), and Wi-SUN. This product is a complete evaluation platform that includes the analog front end and control MCU required for AC-based power line communication and Sub-GHz wireless communication.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.96 MB | |
Schematic | ZIP 519 KB | |
Quick Start Guide | PDF 429 KB | |
Quick Start Guide | PDF 687 KB | |
4 items
|
Description |
Regional Availability |
Buy / Sample |
|
---|---|---|---|
Part Number | |||
Y-G-HYBRID-PLC-RF circleActive |
Supported in all regions except Japan | US, EU, CN, BR, IN, KR, SG, TW |