The MBS DALI stack helps developers develop DALI-compatible operating devices such as push buttons or lights and control devices such as light sensors or motion sensors with one or more DALI control units in a very short time. It simplifies the development process for DALI 2.0 while significantly reducing development times and costs. Out-of-box support is now available for the RA family of MCUs.
Field-proven MBS Software speed up the development of compatible devices according to DALI 2 standard on RENESAS RA2L1 MCU Group Evaluation Board