Image
Renesas’ second generation of full digital multiphase PWM controllers provides the industry’s broadest and most scalable solution offerings, with up to 20-phase native support across three independent outputs. The latest family of controllers supports a wide range of interfaces including Intel VR13/VR13HC and IMVP8 specifications, as well as the AMD SVI2 interface. When combined with our industry’s broadest offering of Smart Power Stage modules, ranging from 20A to 90A, the entire power solution can be achieved to meet any rail or power requirement.
Outputs (Max) (#) |
Phases (Max) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
Bias Voltage Range (V) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||
Digital Dual Output, 4-Phase Configurable, PWM Controller with PMBus | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 40 | TQFN | 4.99 |
Digital Dual Output, 7-Phase Configurable, PWM Controller with PMBus | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 48 | QFN | 6.449 |
Digital Dual Output, 4-Phase Configurable, PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 40 | TQFN | |
Digital Dual Output, 7-Phase Configurable PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 48 | QFN | 7.733 |
Digital Dual Output, 2-Phase PWM Controller | 2 | 2 | 4.5 | 18 | 0 | 3.05 | 180 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 32 | TQFN | 3.379 |
Digital Triple Output, 3-Phase PWM Controller | 3 | 3 | 4.5 | 18 | 0 | 3.05 | 270 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | 4.931 |
Digital Dual Output, 5-Phase Controller | 2 | 5 | 4.5 | 18 | 0 | 3.05 | 450 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | 4.968 |
Digital Dual Output, 4-Phase PWM Controller | 2 | 4 | 4.5 | 18 | 0 | 3.05 | 360 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | 3.518 |
Digital Triple Output, 6-Phase PWM Controller | 3 | 6 | 4.5 | 18 | 0 | 3.05 | 540 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 52 | QFN | 5.654 |
Digital Dual Output, 9-Phase PWM Controller | 2 | 9 | 4.5 | 18 | 0 | 3.05 | 810 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 52 | QFN | 5.714 |
Digital Triple Output, 8-Phase PWM Controller | 3 | 8 | 4.5 | 18 | 0 | 3.05 | 720 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | 5.341 |
Digital Single Output,12-Phase PWM Controller | 2 | 12 | 4.5 | 18 | 0 | 3.05 | 1080 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | 6.28 |
Digital Triple Output, 12-Phase PWM Controller | 3 | 12 | 4.5 | 18 | 0 | 3.05 | 1080 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 68 | QFN | 7.131 |
Digital Dual Output, 5-Phase Controller | 2 | 5 | 4.5 | 18 | 0 | 3.05 | 450 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | 4.314 |
Digital Dual Output, 9-Phase PWM Controller | 2 | 9 | 4.5 | 18 | 0 | 3.05 | 810 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 52 | QFN | 6.161 |
Digital Triple Output, 12-Phase PWM Controller | 3 | 12 | 4.5 | 18 | 0 | 3.05 | 1080 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 68 | QFN | 7.429 |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller with SVID and 2-Bit AVID Interfaces | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | 5.276 |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | 5.667 |
Digital Dual Output 6+1-Phase VR13 PWM Controller | 2 | 6+1 | 4.5 | 25 | 0 | 3.05 | 360 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 48 | QFN | 6.857 |
Digital Dual Output, 7-Phase Configurable, VR13/IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 48 | QFN | 7.796 |
Digital Dual Output, 4-Phase Configurable, IMVP8 PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel IMVP8 based processor and more... |
Standard | 40 | TQFN | 4.524 |
Digital Dual Output, 7-Phase Configurable, IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and memory for Intel IMVP8 based processor and more... |
Standard | 48 | QFN | |
Digital, Dual Output, 7-Phase Configurable, VR13/IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core, High-end desktop with over-clocking option and more... |
Standard | 48 | QFN | 7.796 |
Digital Dual Output 4-Phase AMD PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and graphic for AMD SVI2 based processor and more... |
Standard | 40 | TQFN | |
Digital Dual Output 7-Phase AMD PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and graphic for AMD SVI2 based processor and more... |
Standard | 48 | QFN | 6.857 |
Digital Single Output, 20-Phase PWM Controller with Adaptive Voltage Scaling Bus (AVSBus) | 1 | 20 | 4.5 | 18 | 0 | 3.05 | 1800 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | 7.256 |
Digital Dual Output, 16-Phase PWM Controller with Adaptive Voltage Scaling Bus (AVSBus) | 2 | 16 | 4.5 | 18 | 0 | 3.05 | 1440 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | 8.566 |
Digital Double Output 20-Phase PWM Controller with Adaptive Voltage Scaling Bus (AVSBus) | 2 | 20 | 4.5 | 18 | 0 | 3.05 | 180 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 68 | QFN | 8.552 |