Renesas offers high-performance boost regulator ICs with integrated FETs. Boost converters, also known as a step-up converters, are DC/DC power converters with an output voltage greater than its input voltage. The driver boosts the voltage of the power source that is less than the Vin.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
AN1256: Boost Converter Generates 5V at 375mA from Wide Range Negative Input Supply Application Note PDF 59 KB
AN1673: Application Circuit to Generate Plus and Minus Supplies Using the ISL97701 Boost Regulator Application Note PDF 382 KB

News & Additional Resources