The ISL91132IIx-EVZ evaluation board allows for quick evaluation of the ISL91132 integrated boost switching regulator for battery-powered applications.
The ISL91132 is an integrated boost with bypass switching regulator for battery-powered applications. The device provides a power supply solution for products using one cell Li-ion or Li-polymer battery. The device is capable of delivering up to 1.8A output current from VIN = 2.5V and VOUT = 3.3V. The no-load quiescent current is only 108μA in Boost Mode and 45μA in Forced Bypass Mode, which significantly reduces the standby consumption. The ISL91132 evaluation board allows quick evaluation of the high performance features of this regulator.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 763 KB | |
Manual - Hardware | Log in to Download PDF 492 KB | |
2 items
|
|
|
|
---|---|---|
Type | Title | Date |
PCB Design Files | Log in to Download ZIP 405 KB | |
PCB Design Files | Log in to Download ZIP 7.47 MB | |
PCB Design Files | Log in to Download ZIP 6.48 MB | |
PCB Design Files | Log in to Download ZIP 6.48 MB | |
PCB Design Files | Log in to Download ZIP 7.45 MB | |
PCB Design Files | Log in to Download ZIP 6.48 MB | |
6 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL91132IIM-EVZ circleActive Samples Available |
Get Samples, |