Boost converters, also known as a step-up converters, are DC/DC power converters with an output voltage greater than its input voltage. The driver boosts the voltage of the power source that is less than the Vin.
Boost converters, also known as a step-up converters, are DC/DC power converters with an output voltage greater than its input voltage. The driver boosts the voltage of the power source that is less than the Vin.
Title | Other Languages | Type Sort descending | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
AN1256: Boost Converter Generates 5V at 375mA from Wide Range Negative Input Supply | – | Application Note | 59 KB | |||
Example of Driving an MCU from a Low-Voltage Power Supply by Using a Step-Up DC/DC Converter and Start-Up IC | – | Application Note | 91 KB | |||
How to Efficiently Boost Power in High Voltage Automotive Applications | – | White Paper | 434 KB |
Type | Date | |
---|---|---|
How to Charge Supercapacitor Banks | Page | Apr 10, 2020 |
Pulse Width Modulation | Page | Apr 9, 2020 |
Linear vs. Switching Regulators | Page | Mar 30, 2020 |