The EL7534 is a synchronous, integrated FET 600mA step-down regulator with internal compensation. It operates with an input voltage range from 2. 5V to 5. 5V, which accommodates supplies of 3. 3V, 5V, or a Li-Ion battery source. The output can be externally set from 0. 8V to VIN with a resistive divider. The EL7534 features PWM mode control. The operating frequency is typically 1. 5MHz. Additional features include a 100ms Power-On-Reset output, 2 of PCB area with components on one side only. Both packages are specified for operation over the full -40°C to +85°C temperature range.

Features

  • Less than 0.15 in2 (0.97 cm2) footprint for the complete 600mA converter
  • Components on one side of PCB
  • Max height 1.1 mm MSOP10
  • 100ms Power-On-Reset output (POR)
  • Internally-compensated voltage mode controller
  • Up to 94% efficiency
  • <1µA shut-down current
  • Overcurrent and over-temperature protection
  • Pb-Free plus anneal available (RoHS compliant)

Applications

  • PDA and pocket PC computers Bar code readers Cellular phones Portable test equipment Li-Ion battery powered devices Small form factor (SFP) modules

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active MSOP Tube 50
Availability
Active MSOP Reel 2500
Availability
Active MSOP Reel 1500
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
EL7534 Datasheet Datasheet PDF 536 KB
User Guides & Manuals
EL7534EVAL1 User Guide Manual PDF 283 KB
Application Notes & White Papers
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
AN9208: High Frequency Power Converters Application Note PDF 592 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
AN9210: A New Pspice Subcircuit For The Power MOSFET Featuring Global Temperature Options Application Note PDF 650 KB
AN9209: A Spice-2 Subcircuit Representation For Power MOSFETs Using Empirical Methods Application Note PDF 387 KB
AN7244: Understanding Power MOSFETs Application Note PDF 349 KB
PCNs & PDNs
PCN11059 - Shipping Tube Change for Intersil MSOP Packaged Products Product Change Notice PDF 117 KB
Other
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB

Boards & Kits

Part Number Title Type Company
EL7534EVAL1 Synchronous Step-Down PWM Regulator Evaluation Board Evaluation Renesas
EL7535EVAL1 Synchronous Step-Down PWM Regulator Evaluation Board Evaluation Renesas
EL7535IY-EVAL Synchronous Step-Down PWM Regulator Evaluation Board Evaluation Renesas