The EL7535 is a synchronous, integrated FET 350mA step-down regulator in a 10 Ld MSOP package. The regulator is internally compensated, which makes it possible to use just five tiny external components to form a complete DC/DC converter. The regulator operates with an input voltage range from 2. 5V to 6V, which accommodates supplies of 3. 3V, 5V, or a Li-Ion battery source. The output can be externally set from 0. 8V to VIN with a resistive divider. The EL7535 features PWM mode control. The operating frequency is typically 1. 4MHz. Additional features include

Features

  • Extremely Small 350mA DC/DC Converter
  • Max Height 1.1mm 10 Ld MSOP Package
  • Possibly Uses Only Five Tiny External Components with Fixed Output
  • Power-On-Reset Output (POR)
  • Internally-Compensated Voltage Mode Controller
  • Up to 94% Efficiency
  • <1µA Shut-Down Current
  • Overcurrent and Over-Temperature Protection
  • Pb-free Available (RoHS compliant)

Applications

  • PDA and Pocket PC Computers
  • Bar Code Readers
  • Cellular Phones
  • Portable Test Equipment
  • Li-Ion Battery Powered Devices
  • Small Form Factor (SFP) Modules

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active MSOP Tube 50
Availability
Active MSOP Reel 2500
Availability
Active MSOP Reel 1500
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
EL7535 Datasheet Datasheet PDF 555 KB
User Guides & Manuals
EL7535EVAL1, EL7535IY-EVAL User Guide Manual PDF 283 KB
Application Notes & White Papers
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
AN9208: High Frequency Power Converters Application Note PDF 592 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
AN9210: A New Pspice Subcircuit For The Power MOSFET Featuring Global Temperature Options Application Note PDF 650 KB
AN9209: A Spice-2 Subcircuit Representation For Power MOSFETs Using Empirical Methods Application Note PDF 387 KB
AN7244: Understanding Power MOSFETs Application Note PDF 349 KB
PCNs & PDNs
PCN11059 - Shipping Tube Change for Intersil MSOP Packaged Products Product Change Notice PDF 117 KB
Other
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB

Boards & Kits

Part Number Title Type Company
EL7534EVAL1 Synchronous Step-Down PWM Regulator Evaluation Board Evaluation Renesas
EL7535EVAL1 Synchronous Step-Down PWM Regulator Evaluation Board Evaluation Renesas
EL7535IY-EVAL Synchronous Step-Down PWM Regulator Evaluation Board Evaluation Renesas